COMPRESSOR, HGX34/230-4 S CO2 T , BOCK compressor identity: HGX34/230-4 S CO2 T
097G6909
BOCK® HG(X)34e CO2 Compressor
COMPRESSOR HGX34/230-4 S CO2 T
----------------------------------------
Product type: HG34(e) CO2 series
Application type: CO2 T (transcritical)
Swept volume: HGX34/230
Motor: stronger motor
Voltage: 230/400V
Connection type: D/S
Frequency: 50 Hz
Type of oil filling: BOCKlub E85
Colour of painting: blue (RAL5000)
Capacity regulator: no capacity regulator
Thermal protection thermostat: no thermal protection thermos.
Oil sump heater: OSH 230V AC
Oil differential pressure sensor: no oil diff.press.sensor
Oil temperature sensor: no oil temperature sensor
Hot gas temperature sensor: no hot gas temperature sensor
Oil level regulator: OLR without cable (230 VAC)
Position of oil level regulator: oil l.regul.on right f.oil p.
Type of terminal box: terminal box, plastic
Motor protection: INT69 G motor pro. 110-230V AC
LP schrader connection: no LP-schrader connection
Discharge valve version: without discharge valve
Suction valve version: without suction valve
Position of discharge valve: without discharge valve
Position of suction valve: without suction valve
LP pressure relief valve: without LP press. relief valve
Inspection certificate: no documents
Anti-vibration pads: no anti vibration pads
COMPRESSOR HGX34/230-4 S CO2 T
----------------------------------------
Product type: HG34(e) CO2 series
Application type: CO2 T (transcritical)
Swept volume: HGX34/230
Motor: stronger motor
Voltage: 230/400V
Connection type: D/S
Frequency: 50 Hz
Type of oil filling: BOCKlub E85
Colour of painting: blue (RAL5000)
Capacity regulator: no capacity regulator
Thermal protection thermostat: no thermal protection thermos.
Oil sump heater: OSH 230V AC
Oil differential pressure sensor: no oil diff.press.sensor
Oil temperature sensor: no oil temperature sensor
Hot gas temperature sensor: no hot gas temperature sensor
Oil level regulator: OLR without cable (230 VAC)
Position of oil level regulator: oil l.regul.on right f.oil p.
Type of terminal box: terminal box, plastic
Motor protection: INT69 G motor pro. 110-230V AC
LP schrader connection: no LP-schrader connection
Discharge valve version: without discharge valve
Suction valve version: without suction valve
Position of discharge valve: without discharge valve
Position of suction valve: without suction valve
LP pressure relief valve: without LP press. relief valve
Inspection certificate: no documents
Anti-vibration pads: no anti vibration pads
097G6909
Product specifications
Characteristic | Value |
|---|---|
| anti-vibration pads | no anti vibration pads |
| application type | for transcritical CO2 systems (standstill pressures LP 100 bar / HP 150 bar) |
| BOCK brand | BOCK |
| BOCK capacity regulator | 0 |
| BOCK compressor identity | HGX34/230-4 S CO2 T |
| BOCK contain batteries | No |
| BOCK cylinder | 4 |
| BOCK design key | 083 |
| BOCK DISPL TH 50 UL | NA |
| BOCK DISPL TH 60 | 24,1 |
| BOCK DISPL TH 60 UL | NA |
| BOCK DISPL_TH_50 | 20,1 |
| BOCK documents | no documents |
| BOCK draw mechanical assembly | 097-VC00029 |
| BOCK draw.electrical | 097-VC00072 |
| BOCK family | HG CO2 T Compressors |
| BOCK frequency | 50 Hz |
| BOCK FREQUENCY 50 | 50 Hz |
| BOCK FREQUENCY 60 | 60 Hz |
| BOCK high pressure | 150 |
| BOCK horse power | 5O |
| BOCK in scope of WEEE | No |
| BOCK LOCK ROT D | 491A |
| BOCK LOCK ROT PW1 | NA |
| BOCK LOCK ROT PW2 | NA |
| BOCK LOCK ROT S | 283A |
| BOCK low pressure | 100 |
| BOCK maximum frequency [Hz] | not applicable |
| BOCK maximum speed [rpm] | not applicable |
| BOCK minimum frequency [Hz] | not applicable |
| BOCK minimum speed [rpm] | 0000 |
| BOCK motorcode | 2115O |
| BOCK oil quantity / decimal pl | 300 |
| BOCK oil quantity / pre-decima | 02 |
| BOCK painting | blue (RAL5000) |
| BOCK phase | 3 |
| BOCK proposition 65 | Cancer and Reproductive Harm |
| BOCK PROTECTION CLASS | IP66 |
| BOCK SCIP dossier no. | 3349a591-a927-4d1d-8ca6-9b04387c341d |
| BOCK SCIP dossier product name | HG(X)34/…. CO2 T |
| BOCK SPEED TH 50 | 1450 |
| BOCK SPEED TH 60 | 1740 |
| BOCK start unloader | 000000000000000 |
| BOCK Technology | 0004 |
| BOCK test plan number | 0000 |
| BOCK type of oil filling | BOCKlub E85 |
| BOCK type of oil filling | 8 |
| BOCK Type Plate Layout | E7 |
| BOCK U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this productmay be used for servicing existing equipment only. |
| BOCK VAC 50 | 220-240V∆/380-420VY |
| BOCK VAC 60 | 265-290V∆/440-480VY |
| BOCK voltage and connection ty | 220-240V∆/380-420VY |
| BOCK WORK CURRENT | 104,0/59,8A |
| Capacity reg. machine card | no capacity regulator |
| capacity regulator | no capacity regulator |
| color of painting | blue (RAL5000) |
| connection type | D/S (delta star connection type) |
| DG Indicator Profile | Not relevant for dangerous goods |
| Division | 92 |
| documents | no documents |
| ECCN EU | Y901 |
| ECCN US | EAR99 |
| frequency | 50 Hz |
| Gross weight KG | 234.80 |
Characteristic | Value |
|---|---|
| HELP CHAR | XX |
| hot gas temperature sensor | no hot gas temperature sensor |
| hot gas temperature sensor | no hot gas temperature sensor |
| LP pressure relief valve | without pressure relief valve on the suction side |
| LP pressure relief valve | without LP press. relief valve |
| LP-schrader connection | no additional LP-schrader connection in the bearing flange |
| Material Description | COMPRESSORHGX34/230-4 S CO2 T |
| Modelcode01 | 34CO2-XT0230-XXS2J010104BLXX |
| Modelcode02 | XX1AXXXXXXC21RK1A1XXXXXXXXXX |
| Modelcode03 | XXXXXXXXXXXXXXX |
| motor | stronger motor |
| motor protection | INT69 G motor protector 110-230V AC |
| motor protection | INT69 G motor protector 110-230V AC |
| Net weight KG | 213.00 |
| oil differential pressure sens | no oil differential pressure sensor |
| oil differential pressure sens | no oil differential pressure sensor |
| oil level regulator | oil level regulator without cable 230V AC |
| oil level regulator | oil level regulator without cable 230V AC |
| oil sump heater | oil sump heater 230V AC -1- [for 115V: connection between two phases] |
| oil sump heater | oil sump heater 230V AC -1- [for 115V: connection between two phases] |
| oil temperature sensor | no oil temperature sensor |
| oil temperature sensor | no oil temperature sensor |
| option 1 | option 1 |
| option 2 | option 1 |
| option 3 | option 1 |
| option 4 | option 1 |
| Packaging Height | 670 mm |
| Packaging Length | 1000 mm |
| Packaging Width | 640 mm |
| position of discharge valve | without discharge valve |
| position of discharge valve | without discharge valve |
| position of oil level regulato | oil level regulator on right from oil pump |
| position of oil level regulato | oil level regulator on right from oil pump |
| position of suction valve | without suction valve |
| position of suction valve | suction valve connection seen from the oil pump right down |
| Product Catalog | Global (Standard) |
| Product Class | K87 |
| Product group | Configurable Products & Variants |
| Product Group | D65 |
| Product line | Danfoss BOCK® |
| product type | HG34(e) CO2 series / semi-hermetic, gas cooled compressors for CO2 refrigerant |
| Product Type | 34CO2 |
| Product View (Switch) | Global (Standard) |
| Recommended Factory | DEBK |
| Recommended Plant | M301 |
| SAP-compr.description Part 1 | COMPRESSOR |
| SAP-compr.description Part 2 | HGX34/230-4 S CO2 T |
| SAP-compr.type | HG34 CO2 T |
| Sold-to party | 0007324787 |
| STAT GROUP | 30995 |
| swept volume | Compressor HGX34/230 |
| thermal protection thermostat | no thermal protection thermostat |
| thermal protection thermostat | no thermal protection thermostat |
| type of oil filling | oil filling BOCKlub E85 (C 85 E ) |
| type of terminal box | terminal box, plastic |
| Typecode Part 1 | COMPRESSOR |
| Typecode Part 2 | HGX34/230-4 S CO2 T |
| VC Revision | 00 |
| version discharge valve | without discharge valve |
| version discharge valve | without discharge valve |
| version suction valve | without suction valve |
| version suction valve | XX |
| voltage | 220-240V / 380-420V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 234.8 Kilogram |
| Net weight | 213 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 428.8 Liter |
| EAN/UPC | 5715255296300 |