
Bulb strap, Max. diam. 22mm / 7/8in tube
068U3519
Type designation: Bulb strap, Used for product comments: Max. diam. 22mm / 7/8in tube, Used for product comments: Max. diam. 22mm / 7/8in tube, Packing format: Industrial pack, Quantity per packing format: 48
068U3519
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes with exemptions |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| Material Description | Bulb Strap Ass'y I/48 |
| Packing format | Industrial pack |
| Product group | TXV accessories |
Characteristic | Value |
|---|---|
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Adjustable bulb strap |
| Product Type | Accessory |
| Quantity per packing format | 48 pc |
| Type designation | Bulb strap |
| Used for product | TD1TUBTUBE |
| Used for product comments | Max. diam. 22mm / 7/8in tube |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.019 Kilogram |
| Net weight | 0.018 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.024 Liter |
| EAN/UPC | 5715162489161 |