
Termix One-B, Type 1, DHW controller name: AVTB
144B3986
Product Type: Termix One-B, Type 1, 16 bar, 120 °C, AVTB
144B3986
Product specifications
Characteristic | Value |
|---|---|
| Application type | Instantaneous DHW |
| Approval | CE |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Connection direction secondary | Bottom |
| Contains batteries | No |
| Cover material | Gray-lacquered steel sheet |
| Cover option | Included |
| DCW static pressure [bar] [Min] | 0.5 bar |
| Depth with cover [mm] | 165 mm |
| Depth without cover [mm] | 165 mm |
| Description | Termix One Type 1 w/cover AVTB/safety valve |
| DG Indicator Profile | Contains Gas |
| DH connection size | 3/4" |
| DH connection type | G ext. thread |
| DH pipe size | Ø18 |
| DHW circulation | Without |
| DHW connection size | 3/4" |
| DHW connection type | G ext. thread |
| DHW Control type | Thermostatic |
| DHW control valve kvs value [m3/h] | 1.90 m³/h |
| DHW controller name | AVTB |
Characteristic | Value |
|---|---|
| DHW HEX type | T22-2 16/16 G3/4" VP |
| DHW pipe size | Ø18 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Height with cover [mm] | 430 mm |
| Height without cover [mm] | 430 mm |
| HEX DHW brazed/gasketed material | Brazed copper |
| In scope of WEEE | No |
| Material Description | Termix One Type 1 w/cover AVTB XB04-2-VP |
| Pressure nominal primary [bar] | 16 bar |
| Product group | Small Stations |
| Product line | Light Duty Stations |
| Product Type | Termix One-B |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 01f24edd-de17-4af7-8803-99f45b5e2a11 |
| SCIP dossier product name | Termix One Type 1 w/cover AVTB XB04-2-VP |
| Station size type | Type 1 |
| Supply temperature construction [˚C] | 120 °C |
| UL mark | No |
| Width with cover [mm] | 315 mm |
| Width without cover [mm] | 315 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 11 Kilogram |
| Net weight | 10 Kilogram |
| Volume | 20.698 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5706560897887 |
| Proposition 65 | Cancer and Reproductive Harm |