
Warranty & Service
145H0504
Distribution unit for VX-F, with 4 connections
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Warranty & Service
145H0504
Product specifications
Characteristic | Value |
|---|---|
| Additional information | Flow meter |
| Application type | Distribution units |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Distribution unit for VX-F, with 4 connections |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
Characteristic | Value |
|---|---|
| Material Description | VX-F SG Distribution unit 4 conn. |
| Number of connections | 4 |
| Pressure nominal primary [bar] | 6 bar |
| Product group | Distribution units |
| Product line | Subsystems |
| Product Type | Warranty & Service |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Supply temperature construction [˚C] | 60 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10.5 Kilogram |
| Net weight | 9 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428525367 |
| Proposition 65 | Cancer and Reproductive Harm |