
DST P300
The compact high temperature pressure transmitter is designed for use in almost all industrial applications, and offers a reliable pressure measurement, even under harsh environmental conditions.
The flexible pressure transmitter program covers different output signals, absolute or gauge (relative) versions, measuring ranges from 0 – 1 to 0 – 600 bar and a wide range of pressure and electrical connections.
A robust design with an excellent vibration stability and a high degree of EMC / EMI protection equips the pressure transmitter to meet the most stringent industrial requirements.
Running a powerful ARM-based microcontroller, the DST P300 offers diagnostic functions and performance features.
Features and benefits
- Robust electronic platform for harsh electrical environments
- Available output signals:
- For media temperatures up to 125 °C
- A wide range of pressure and electrical connections
- Enclosure and wetted parts of AISI 316L
- Fully digitally compensated
- Diagnostic functions
- Scalable performance features available