Icon™ Wiring centers
Product types shown: 1
Danfoss Icon™ 230V Wiring Center
The Danfoss Icon™ 230 V Wiring Center is a connection box designed for use in hydronic floor heating systems with 230 V thermostats and actuators. It can connect up to 14 thermal actuators from as many as 8 room thermostats.
The unit includes a 230 V live circulation pump output and a voltage-free relay for controlling a boiler, which is activated when one or more thermostats call for heat. It also supports setback and cooling modes, which are activated by an external switch and provide a 230 V output.