
AQ, DN 450, 21 KPa - 210 KPa, 3.96 m³/h - 1023 m³/h
003Z3793
AQ DN 450, flow limiter
003Z3793
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | AQ DN 450, flow limiter |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure over the valve [kPa] [Max] | 210 KPa |
| Differential pressure over the valve [kPa] [Min] | 21 KPa |
| Direction | Defined by arrow on valve body |
| EU RoHS compliance | Out of scope |
| Flow [m³/h] [Max] | 1023.00 m³/h |
Characteristic | Value |
|---|---|
| Flow [m³/h] [Min] | 3.96 m³/h |
| Material Description | AQ DN450 21~210 3.960~1023 |
| Media temperature [°C] [Max] | 120 °C |
| Media temperature [°C] [Min] | -10 °C |
| Pressure class | PN 25 |
| Product group | Other valves |
| Product line | Hydronic Balancing and Controls |
| Product Type | AQ |
| Valve size | DN 450 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 118 Kilogram |
| Net weight | 118 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425235153 |