
Energy meters, SONOMETER™ 1100, 100 mm, qp [m³/h]: 60, Heating and cooling, Battery AA-cell
187F8119
SONO1100 DN100 qp60 360 R HC 3.6V M-Bus
187F8119
Product specifications
Characteristic | Value |
|---|---|
| Application | Heating and cooling |
| China RoHS compliance | Yes |
| DG Indicator Profile | Contains Lithium Batteries |
| Diameter [mm] | 100 mm |
| EU RoHS compliance | Out of scope |
| Flow rate [m³/h] | 60.00 m³/h |
| Flow rate [m³/h] [Max] | 120.00 m³/h |
| Flow rate [m³/h] [Min] | 0.60 m³/h |
| Material Description | SONO1100 DN100 qp60 360 R HC 3.6V M-Bus |
| Product group | Energy meters |
Characteristic | Value |
|---|---|
| Product line | District Energy Controls |
| Product Type | SONOMETER™ 1100 |
| qp [m³/h] | 60.0 m³/h |
| Storage temperature [°C] [Max] | 60 °C |
| Storage temperature [°C] [Min] | -25 °C |
| Supply voltage type | Battery AA-cell |
| Temperature sensor diameter [mm] | 6.0 mm |
| Temperature sensor mounting | |
| Temperature sensors cable length [m] | 5.0 m |
| Temperature sensors type | Pt 500 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 18.8 Kilogram |
| Net weight | 17.8 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 29.785 Liter |
| EAN/UPC | 5715162503195 |