
Energy meters, SONOMETER™ 1100, 15 mm, qp [m³/h]: 1.5, Heating, Battery 1 A-cell, M-bus module
087G1080
SONO1100 HE Qp1.5 110 DN15 PN16 L MBUS
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SONOMETER™ 1100
087G1080
Product specifications
Characteristic | Value |
|---|---|
| Ambient class | E2 / M2 |
| Ambient humidity [% RH] [Max] | 93 % |
| Ambient temperature [°C] [max] | 55 °C |
| Ambient temperature [°C] [min] | 5 °C |
| Application | Heating |
| Approval standard | MID DE-10-MI004-PTB003 |
| Battery lifetime [Years] | 11.0 yr |
| Cable length between calculator and flow sensor [m] | 1.5 m |
| Connection types | Thread |
| Description | SONO1100 HE Qp1.5 110 DN15 PN16 L MBUS |
| DG Indicator Profile | Contains Lithium Batteries |
| Diameter [mm] | 15 mm |
| Energy unit | kWh (without digit after comma) |
| Flow measuring principle | Ultrasonic |
| Flow rate [m³/h] | 1.50 m³/h |
| Flow rate [m³/h] [Max] | 3.00 m³/h |
| Flow rate [m³/h] [Min] | 0.02 m³/h |
| Flow rate starting [l/h] | 2.5 L/h |
| Interface module slot 1 | M-bus module |
| Interface module slot 2 | Pulse input module (2 in) |
Characteristic | Value |
|---|---|
| Material Description | SONO1100 HE Qp1.5 110 DN15 PN16 L MBUS |
| Media temperature [°C] [Max] | 130 °C |
| Media temperature [°C] [Min] | 5 °C |
| Media temporary overload temperature [°C] | 150 °C |
| Mounting version | Low temperature |
| Permissible media | Water (AGFW FW510) |
| Pressure nominal [bar] | 16 bar |
| Product group | Energy meters |
| Product line | District Energy Controls |
| Product Type | SONOMETER™ 1100 |
| Protection class calculator | IP54 |
| Protection class flow sensor | IP54 |
| qp [m³/h] | 1.5 m³/h |
| Storage temperature [°C] [Max] | 60 °C |
| Storage temperature [°C] [Min] | -25 °C |
| Supply voltage type | Battery 1 A-cell |
| Temperature sensor diameter [mm] | 5.2 mm |
| Temperature sensor mounting | Direct |
| Temperature sensors cable length [m] | 1.9 m |
| Temperature sensors type | Pt 500 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.76 Kilogram |
| Net weight | 0.76 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104060248 |