
Sensor pockets
087G6032
RS 485 module
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for Energy meters
087G6032
Product specifications
Characteristic | Value |
|---|---|
| Description | RS 485 for Sono1100 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| For product type | Generic across portfolio |
| In scope of WEEE | Yes |
| Material Description | RS 485 module |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Accessories - Energy meters |
| Product line | District Energy Controls |
| Product Type | Sensor pockets |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.08 Kilogram |
| Net weight | 0.08 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104051383 |