
Heating Mats, ECsnow 250T, 250 W/m², 12.00 m², Supply voltage [V] AC: 400
088L6486
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.8, Mat length [m]: 16, Application: Roof frost protection; Ground ice and snow melting
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: ECsnow
Recommended replacement: 83902065
088L6486
Product specifications
Characteristic | Value |
|---|---|
| Application | Ground ice and snow meltingRoof frost protection |
| Approval | CE |
| Cable diameter [mm] | 7.0 mm |
| Cable resistance [Ohm] | 54.3000 Ohm |
| Cable screen | Copper braid |
| Cable type | Twin conductor |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Cold lead | No |
| Cold lead conductor quantity | 3 |
| Cold lead length [m] | 10.0 m |
| Cold lead quantity | 1 |
| Cold lead size [mm²] | 1.5 mm² |
| Cold lead type | DTCL |
| Conductor insulation | FEP |
| Contains batteries | No |
| Coverage area [m²] | 12.00 m² |
| Deformation strength [N] | >1500 N |
| Description | ECsnow 250T 12m² 400V 2950W |
| DG Indicator Profile | Not relevant for dangerous goods |
| Element IP Class | IPX7 |
| EU RoHS compliance | Yes |
| Flame retardant | Yes |
| Heating output [W] | 2950 W |
Characteristic | Value |
|---|---|
| Heating principle | Serial resistive |
| Installation temperature [°C] [Min] | -5 °C |
| Lead free | Yes |
| Mat length [m] | 16.00 m |
| Mat output [W/m²] | 250 W/m² |
| Mat width [m] | 0.8 m |
| Material Description | ECsnow 250T 12m² 400V 2950W |
| Non operating temperature [°C] [Max] | 90 °C |
| Operating temperature [°C] [max] | 60 °C |
| Outer sheath | PVC |
| Outer sheath colour | Black |
| Package depth [mm] | 180 mm |
| Package height [mm] | 680 mm |
| Package width [mm] | 180 mm |
| Product group | Heating Mats |
| Product line | Electric Heating |
| Product Type | ECsnow 250T |
| Pulling strength [N] | >300 N |
| Set accessories | No |
| Supply voltage [V] AC | 400 V |
| Thickness [mm] | 7.00 mm |
| UL mark | No |
| UV Protected | Yes |
| Warranty [Year] | 20 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 7.93 Kilogram |
| Net weight | 7.851 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 22.032 Liter |
| EAN/UPC | 5703466248027 |