
BOCK, Electrical component, Temperature sensor
097B82284
Compressors spare parts, Set-hot gas temperature sensor, Legacy BOCK ID: 82284
097B82284
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-hot gas temperature sensor |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 82284 |
Characteristic | Value |
|---|---|
| Material Description | Set-hot gas temperature sensor |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Electrical component |
| Product Type | Temperature sensor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 100 Gram |
| Net weight | 100 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162542392 |