BOCK, Motor component, Kit
097B82035
Compressors spare parts, Set-motor 30kW D/S (optim.), Legacy BOCK ID: 82035
097B82035
Product specifications
Characteristic | Value |
|---|---|
| BOCK_MOTOR_CONNECTION_TYPE | D/S |
| Brand | BOCK |
| component used for | HG34 CO2HG44 CO2HG66 |
| Contains batteries | No |
| Description | Set-motor 30kW D/S (optim.) |
| DG Indicator Profile | Not relevant for dangerous goods |
| frequency of component | 60 Hz |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 82035 |
| Material Description | Set-motor 30kW D/S (optim.) |
| Power supply | 230/400V 60Hz |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Motor component |
| Product Type | Kit |
| voltage of component | 230/400V 60Hz |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 61.9 Kilogram |
| Net weight | 61.9 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162544204 |