BOCK, Connector, Valve
097B70332
Compressors spare parts, Shut-off valve (Al) HC, Legacy BOCK ID: 70332
097B70332
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Connection type | Dust cover |
| Contains batteries | No |
| Description | Shut-off valve (Al) HC |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 70332 |
| Material Description | Shut-off valve (Al) HC |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 400 Gram |
| Net weight | 400 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162895023 |