BOCK, Motor component, Stator
097B06916
Compressors spare parts, Stator 25kW D/SSS, Legacy BOCK ID: 06916
097B06916
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Stator 25kW D/SSS |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 06916 |
Characteristic | Value |
|---|---|
| Material Description | Stator 25kW D/SSS |
| Power supply | 380-420V 50Hz (440-480V 60Hz) |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Motor component |
| Product Type | Stator |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 45.5 Kilogram |
| Net weight | 45.5 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162587218 |