BOCK, Connector, Gasket
097B06872
Compressors spare parts, Gasket-terminal box, Legacy BOCK ID: 06872
097B06872
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG7HG7HGZ7 |
| Contains batteries | No |
| Description | Gasket-terminal box |
| DG Indicator Profile | Not relevant for dangerous goods |
| drawing no. component/static | 097-0000756 |
| In scope of WEEE | No |
| Legacy BOCK ID | 06872 |
Characteristic | Value |
|---|---|
| Material Description | Gasket-terminal box |
| material of component | EPDM |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Gasket |
| type of component | gasket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3 Gram |
| Net weight | 3 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162587386 |