BOCK, Connector, Adaptor
097B05840
Compressors spare parts, Soldered adaptor straig.1"x16, Legacy BOCK ID: 05840
097B05840
Product specifications
Characteristic | Value |
|---|---|
| addit. information on material | galvanized |
| Brand | BOCK |
| Connection size [in] | 5/8 in |
| Connection size [mm] | 16 mm |
| Connection type | Soldering |
| Contains batteries | No |
| Description | Soldered adaptor straig.1"x16 |
| DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Legacy BOCK ID | 05840 |
| Material Description | Soldered adaptor straig.1"x16 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Adaptor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 85 Gram |
| Net weight | 85 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162589885 |