BOCK, Connector, Nut
097B05528
Compressors spare parts, Union nut 7/16"UNF, Legacy BOCK ID: 05528
097B05528
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Union nut 7/16"UNF |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 05528 |
Characteristic | Value |
|---|---|
| Material Description | Union nut 7/16"UNF |
| material no. of component | 2.03212.0402 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Nut |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 18.3 Gram |
| Net weight | 18.3 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162591062 |