BOCK, Connector, Screw
097B05516
Compressors spare parts, Connecting rod screw M6x30, Legacy BOCK ID: 05516
097B05516
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | AM3AM4F3F4F4 NH3 |
| Contains batteries | No |
| Description | Connecting rod screw M6x30 |
| DG Indicator Profile | Not relevant for dangerous goods |
| drawing no. component/static | 097-0000121 |
| In scope of WEEE | No |
| Legacy BOCK ID | 05516 |
| Material Description | Connecting rod screw M6x30 |
Characteristic | Value |
|---|---|
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Screw |
| Screw length | 30 |
| Screw strength class | 10.9 |
| Screw thread size | M6 |
| Standard part type | hexagon head screw |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10.1 Gram |
| Net weight | 10.1 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162591116 |