BOCK, Miscellaneous, Miscellaneous
097B05365
Compressors spare parts, Designation plate marked/+pins, Legacy BOCK ID: 05365
097B05365
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Designation plate marked/+pins |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 05365 |
Characteristic | Value |
|---|---|
| Material Description | Designation plate marked/+pins |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Miscellaneous |
| Product Type | Miscellaneous |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.5 Gram |
| Net weight | 1.5 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162891414 |