BOCK, Connector, Flange
097B05296
Compressors spare parts, Square flange (NS80), Legacy BOCK ID: 05296
097B05296
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Square flange (NS80) |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 05296 |
Characteristic | Value |
|---|---|
| Material Description | Square flange (NS80) |
| material no. of component | 0.7043 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Flange |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.4 Kilogram |
| Net weight | 2.4 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162592038 |