Danfoss logo
BOCK, Connector, Soldered bush-product-details

BOCK, Connector, Soldered bush

097B04374

Compressors spare parts, Soldered bush ø35, Legacy BOCK ID: 04374

Product specifications

Characteristic
Value
BrandBOCK
Connection size [in]1 3/8 in
Connection size [mm]35 mm
Connection typeSoldering
Contains batteriesNo
DescriptionSoldered bush ø35
DG Indicator ProfileNot relevant for dangerous goods
In scope of WEEENo
Characteristic
Value
Legacy BOCK ID04374
Material DescriptionSoldered bush ø35
material no. of component1.0038
Product groupCompressors spare parts
Product lineDanfoss BOCK®
Product nameConnector
Product TypeSoldered bush

General specifications

Characteristic
Value
Gross weight46 Gram
Net weight46 Gram
Characteristic
Value
EAN/UPC5715162593127