BOCK, Connector, Rod
097B04032
Compressors spare parts, Conn.rod 105 long (w.bushing), Legacy BOCK ID: 04032
097B04032
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Conn.rod 105 long (w.bushing) |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 04032 |
Characteristic | Value |
|---|---|
| Material Description | Conn.rod 105 long (w.bushing) |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Rod |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 170 Gram |
| Net weight | 170 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162890691 |