
Hago Oil Nozzles, B-Solid, 3.25 gal/h, 45 °, Solid
030G6341
NOZZLE 3.25 GPH 45° B
030G6341
Product specifications
Characteristic | Value |
|---|---|
| Branded | Hago |
| Capacity [USgal/h] | 3.25 gal/h |
| CE mark | No |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Description | NOZZLE 3.25 GPH 45° B |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Filter mesh | 120 |
| Filter type | Strainer |
| Material Description | 3.25-45°-B |
| Material type | Steel |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Product group | Hago Oil Nozzles |
| Product line | Burner Components |
| Product Type | B-Solid |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 1fa1c365-26e8-430d-8786-bd497f450a81 |
| SCIP dossier product name | Solid Cone - B ES S 0.50-6.00 |
| Specification point | 100 psi, 35 SSU, gravity 0.825 @60°F |
| Spray angle [°] | 45 ° |
| Spray pattern | Solid |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.028 Kilogram |
| Net weight | 0.025 Kilogram |
| Volume | 0.019 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425193538 |
| Proposition 65 | Cancer and Reproductive Harm |