
Trip alarm, CBT S-TM2
047B3211
Trip alarm, Type designation: CBT S-TM2, Function: T 1 NC+MAG 1 NC, Packing format: Multi pack, Quantity per packing format: 70
047B3211
Product specifications
Characteristic | Value |
|---|---|
| Alarm contacts | Trip, break 55-56, break 65-66 |
| Approval | CEEACUKCAUL Recognized |
| CE mark | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Function | T 1 NC+MAG 1 NC |
| Material Description | CBT S-TM2 Th 1NC+Mag 1NC, CTI 25-45M/.. |
| Mounting | SIDE, DIRECT ONTO CIRC.BREAKER |
Characteristic | Value |
|---|---|
| Packing format | Multi pack |
| Product description | Auxiliary Contact |
| Product group | Contactor/motorstarter access |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Trip alarm |
| Product Type | Accessory |
| Quantity per packing format | 70 pc |
| REACH Candidate List substances | No |
| Type designation | CBT S-TM2 |
| UL mark | Yes |
| Used for product | CBA-SCTI 25M-MBCTI 45MB |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.048 Kilogram |
| Net weight | 0.046 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.15 Liter |
| EAN/UPC | 5702423145539 |