Danfoss logo
Safety relief valve, SFA/DSV

Safety relief valve, SFA 10H/DSV, NPT, 65 bar

148F6365

Pressure setting [bar]: 65, Connection Type: NPT, Inlet connection size [in]: 1/2 in, Outlet connection size [in]: 3/4 in, Pressure certificate: Danfoss certificate included

Product specifications

Characteristic
Value
ApprovalEAC
Approval standardISO 4126-1
China RoHS complianceYes
China RoHS exemption clauseNo
CommentsVALVES DELIVERED SEPARATELY
Connection size [in]3/8 in
Connection size [mm]10 mm
Connection standardANSI/ASME B 1.20.1
Connection typeNPT
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
DirectionAngleway
EquipmentCap
EU RoHS complianceYes
EU RoHS exemption clauseNo
Flow area [in2]0.056 in²
Flow area [mm2]36.3 mm²
Flow diameter [in]0.268 in
Flow diameter [mm]6.8 mm
Fluid Group1
Inlet connection size [in]1/2 in
Inlet connection size [mm]10.00 mm
Lift [mm]2.30 mm
Characteristic
Value
Material DescriptionSFA 10H T 265 NPT Safety valve/DSV
Max. Working Pressure [bar]65.0 bar
Max. Working Pressure [psig]943 psig
Outlet connection size [in]3/4 in
Outlet connection size [mm]15.0 mm
Packing formatSingle pack
Parts included2x Safety valves (148F5265)Dual stop valve (148F3055)
PED categoryIV
Pressure certificateDanfoss certificate included
Pressure setting [bar]65 bar
Pressure setting [psig]943 psig
Product groupSafety relief valves
Product lineIndustrial Refrigeration
Product nameSafety relief valve
Product TypeSFA 10H/DSV
Quantity per packing format1 pc
REACH Candidate List substancesNo
RefrigerantsR410AR744
Surface coatingZn (TLP)
Temperature range [°C] [max]100 °C
Temperature range [°C] [min]-50 °C
Temperature range [°F] [max]212 °F
Temperature range [°F] [min]-58 °F

General specifications

Characteristic
Value
Gross weight4.429 Kilogram
Net weight4.276 Kilogram
Characteristic
Value
Volume11.246 Liter
EAN/UPC5715162482841