
Pilot operated servo valve, ICS 25-10
148X0360
Connection type: NPT, Connection standard: ASME B 1.20.1, Connection size [in]: 3/4, Top cover: 1 function module
148X0360
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection Internal/External | Internal |
| Connection size [in] | 3/4 |
| Connection standard | ASME B 1.20.1 |
| Connection type | NPT |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
Characteristic | Value |
|---|---|
| Material Description | ICS 25-10, 3/4" FPT NO SOLENOID |
| Packing format | Single pack |
| Port size (Nominal) [in] | 3/8 in |
| Product description | Solenoid Valve |
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | Pilot operated servo valve |
| Product Type | ICS 25-10 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Top cover | 1 function module |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.28 Kilogram |
| Net weight | 0.007 Kilogram |
| Volume | 5.372 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428823517 |
| Proposition 65 | Cancer and Reproductive Harm |