
Condensing pressure regulator, KVR 15
034L0104
Inlet size [mm]: 16, Outlet size [mm]: 16, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Max. Working Pressure [bar]: 28
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: KVR
034L0104
Product specifications
Characteristic | Value |
|---|---|
| Approval | C UL US LISTEDEACLLC CDC TYSKRoHSRoHS China |
| Approval file name | REFRIGERANT VALVE 53R0 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Equipment | Schrader valve access port |
| Factory setting [psig] | 108.7 psig |
| Flow direction indicator | Engraved 1-way arrow |
| Identical product | 034L1097 |
| Inlet connection type | Solder, ODF |
| Inlet size [in] | 5/8 in |
| Inlet size [mm] | 16.00 mm |
| Lubricants compatibility | Oilfree applications |
| Material Description | KVR 15 Condensing Pres. Reg. M/12 |
| Max. test pressure [bar] | 31.0 bar |
| Max. test pressure [psig] | 450.0 psig |
| Max. Working Pressure [bar] | 28.0 bar |
| Max. Working Pressure [psig] | 406 psig |
| Medium temperature range [°C] [max] | 130 °C |
| Medium temperature range [°C] [min] | -45 °C |
| Medium temperature range [°F] [max] | 266 °F |
| Medium temperature range [°F] [min] | -49 °F |
| Oil free refrigerants | R1234ze(E)R513A |
| Outlet connection type | Solder, ODF |
| Outlet size [in] | 5/8 in |
| Outlet size [mm] | 16.00 mm |
| P band max. [bar] | 6.2 bar |
| P band max. [psi] | 90.0 psi |
| Packing format | Multi pack |
| Product accessories | No |
| Product group | Press. and temp. regul. valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Condensing pressure regulator |
Characteristic | Value |
|---|---|
| Product Type | KVR 15 |
| Quantity per packing format | 12 pc |
| Rated cap. conditions [IMP] | Delta p hotgas=6 psiDelta p liquid=3 psitcond=110 °Ftevap=40 °F |
| Rated cap. conditions [SI] | Delta p hotgas=0.4 barDelta p liquid=0.2 barOffset=3 bartcond=30 °Ctevap=-10 °C |
| Rated cap. R134a, Hot gas [kW] | 11.50 kW |
| Rated cap. R134a, Hot gas [TR] | 3.03 TR |
| Rated cap. R22, Hot gas [kW] | 13.20 kW |
| Rated cap. R22, Hot gas [TR] | 4.13 TR |
| Rated cap. R404A/R507A [kW] | 36.60 kW |
| Rated cap. R404A/R507A [TR] | 8.20 TR |
| Rated cap. R407C, Hot gas [kW] | 14.30 kW |
| Rated cap. R407C, Hot gas [TR] | 4.50 TR |
| Rated cap.R404A/R507,Hot gas[k | 12.00 kW |
| Rated cap.R404A/R507,Hot gas[T | 3.27 TR |
| Rated capacity R134a [kW] | 47.30 kW |
| Rated capacity R134a [TR] | 11.80 TR |
| Rated capacity R22 [kW] | 50.40 kW |
| Rated capacity R22 [TR] | 12.70 TR |
| Rated capacity R407C [kW] | 54.40 kW |
| Rated capacity R407C [TR] | 13.80 TR |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R1234yfR1234ze(E)R1270R134aR22R290R404AR407AR407CR407FR407HR422BR422DR448AR449AR449BR450AR452AR454AR454CR455AR507AR513AR515BR516AR600R600a |
| Regulation range [bar] [max] | 17.5 bar |
| Regulation range [bar] [min] | 5.0 bar |
| Regulation range [psig] Pe [max] | 254.00 psig |
| Regulation range [psig] Pe [min] | 73.00 psig |
| SCIP dossier no. | 842c526f-b213-4baa-869c-a91bb999a318 |
| SCIP dossier product name | KV |
| Serviceable | KV valves spare parts |
| UL approved refrigerants | R134aR22R404AR407AR407CR407FR407HR422BR422DR448AR449AR449BR450AR452AR507AR513AR515B |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.392 Kilogram |
| Net weight | 0.345 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.189 Cubic decimeter |
| EAN/UPC | 5715162602478 |