
4-way reversing valve, STF-0746G
061L1382
Medium temperature range [°C]: -30 - 160, MaxOPD [bar]: 31, MinODP [bar]: 3, Suction conn size [in]: 1 1/8, Discharge conn size [in]: 3/4 in, Design config. Style: B
061L1382
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature range [°C] [max] | 55 °C |
| Ambient temperature range [°C] [min] | -30 °C |
| Ambient temperature range [°F] [max] | 131 °F |
| Ambient temperature range [°F] [min] | -22 °F |
| Approval | CEUKCAVDE |
| Cap condition 1 [°C] | 0°C sub-cooling |
| Cap condition 2 [°C] | 5°C sub-cooling |
| Cap R407C@Δp:0.1bar(cond1)[kW] | 27.60 kW |
| Cap R407C@Δp:0.1bar(cond2)[kW] | 23.58 kW |
| Cap R407C@Δp:0.2bar(cond1)[kW] | 38.84 kW |
| Cap R407C@Δp:0.2bar(cond2)[kW] | 33.20 kW |
| Cap R410A@Δp:0.1bar(cond1)[kW] | 35.67 kW |
| Cap R410A@Δp:0.1bar(cond2)[kW] | 30.91 kW |
| Cap R410A@Δp:0.2bar(cond1)[kW] | 50.31 kW |
| Cap R410A@Δp:0.2bar(cond2)[kW] | 43.60 kW |
| Coil | No |
| Contains batteries | No |
| Design config. Style | B |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge conn size [in] | 3/4 in |
| Discharge conn size [mm] | 19.15 mm |
| Discharge conn type | FEMALE |
| EPD available | Yes |
| Evap/cond conn size [in] | 1 1/8 |
| Evap/cond conn size [mm] | 28,70 |
| Material Description | STF 4-Way Rev. Valve 0746G I/6 |
Characteristic | Value |
|---|---|
| Max. Leakage [cm³/min] | 10000 cm³/min |
| Max. Working Pressure [bar] | 42.0 bar |
| MaxOPD [bar] | 31.0 bar |
| MaxOPD [psi] | 450.0 psi |
| MaxOPD [psig] | 450 psig |
| Medium temperature range [°C] [max] | 160 °C |
| Medium temperature range [°C] [min] | -30 °C |
| Medium temperature range [°F] [max] | 320 °F |
| Medium temperature range [°F] [min] | -22 °F |
| MinODP [bar] | 3.000 bar |
| MinODP [psi] | 44.000 psi |
| Packing format | Industrial pack |
| Process connection material | Copper |
| Product group | 4-way reversing valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | 4-way reversing valve |
| Product Type | STF |
| Quantity per packing format | 6 pc |
| Refrigerants | R22R32R407CR410A |
| Shock resistance standard | JIS C 60068-2-27 |
| Suction conn size [in] | 1 1/8 |
| Suction conn size [mm] | 28.70 mm |
| Type designation | STF-0746G |
| Vibration stability [m/s²] | 19.6 m/s² |
| Vibration test standard | JIS C 60068-2-6 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.684 Kilogram |
| Net weight | 1.32 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255003106 |