
Strainer housing, SFIA 15
148B7751
Inlet connection type: Butt weld, Inlet connection size [in]: 1/2 in, Outlet connection type: Butt weld, Outlet connection size [in]: 1/2 in, Max. Working Pressure [bar]: 40, Packing format: Single pack, Quantity per packing format: 1
148B7751
Product specifications
Characteristic | Value |
|---|---|
| Approval | LLC CDC TYSK |
| Body material | Steel |
| CE mark | No |
| China RoHS compliance | Yes |
| Colour Paint | Gray |
| Connection material | Steel |
| Connection standard | ASME B 36.10M SCHEDULE 80 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| Equipment | Cover |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)6(b) |
| Inlet connection size [in] | 1/2 in |
| Inlet connection size [mm] | 15.00 mm |
| Inlet connection type | Butt weld |
| Material Description | SFIA 15 A STR FILTER HOUSING PS40 |
| Max. Working Pressure [bar] | 40.0 bar |
| Max. Working Pressure [psig] | 580 psig |
Characteristic | Value |
|---|---|
| Outlet connection size [in] | 1/2 in |
| Outlet connection size [mm] | 15.0 mm |
| Outlet connection type | Butt weld |
| Packing format | Single pack |
| Product description | Filter housing |
| Product group | Strainers |
| Product line | Industrial Refrigeration |
| Product name | Strainer housing |
| Product Type | SFIA 15 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R134aR22R404AR507AR717 |
| SCIP dossier no. | 4153346c-0af4-4e2f-abd3-20991dfc3678 |
| SCIP dossier product name | SFIA |
| Temperature range [°C] [max] | 150 °C |
| Temperature range [°C] [min] | -50 °C |
| Temperature range [°F] [max] | 302 °F |
| Temperature range [°F] [min] | -58 °F |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.26 Kilogram |
| Net weight | 0.983 Kilogram |
| Volume | 2.612 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255039686 |
| Proposition 65 | Cancer and Reproductive Harm |