
Strainer, FIA 40
148X0416
Connection type: Socket weld, Connection size [in]: 1 1/2 in, Weave fineness [µm]: 150
148X0416
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection Material | Steel |
| Connection size [in] | 1 1/2 in |
| Connection standard | ASME B 16.11 |
| Connection Type | Socket weld |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Filter version | Standard version |
Characteristic | Value |
|---|---|
| Inlet connection type | Socket weld |
| Material Description | FIA 40 Straight, 1-1/2" SOC, 150 My |
| Packing format | Single pack |
| Product description | Filter with element |
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | Strainer |
| Product Type | FIA 40 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Weave fineness [Mesh] | 100 Mesh |
| Weave fineness [µm] | 150 µm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.18 Kilogram |
| Net weight | 0.007 Kilogram |
| Volume | 5.372 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428834216 |
| Proposition 65 | Cancer and Reproductive Harm |