Danfoss logo
HJM/Z072 & HJM/Z080 & HJM/Z100 & LJZ215 & LJZ271 D49

Optyma™, OP-HGZ072D49Q

115F0399

Segment usage: Medium Back Pressure, Refrigerants: R404A; R407C; R452A; R134a; R513A; R448A; R449A, Compressor power supply [V]: 230/3/60

Product specifications

Characteristic
Value
Air flow @ 60Hz [m³/h]8800 m³/h
ApplicationsHBPMBP
China RoHS complianceOut of scope
Compressor modelMTZ72-3
Compressor power supply [V]230/3/60
Condenser typeN8
Contains batteriesNo
CoolselectorFilterActive models
DescriptionOP-HGZ072D49Q
DG Indicator ProfileNot relevant for dangerous goods
Electrical codeQ
EU RoHS complianceOut of scope
FamilyOptyma™
Fan current @ 60Hz [A]2.60 A
Fan diameter [mm]457 mm
Fan power consumption @ 50Hz [W]375 W
Fan power consumption @ 60Hz [W]450 W
Fan power supply [V/Ph/Hz]230/1/60
Frequency [Hz]60 Hz
High value of nominal voltage at 60Hz [V]230 V
HMBP Cooling capacity [kW] (R513A/R134a)7.75 kW
HMBP Cooling capacity range [kW] (R513A/R134a)7 to 11 kW
LBP Cooling capacity [kW] (R452A)3.29 kW
Characteristic
Value
LBP Cooling capacity range [kW] (R452A)1.6 to 3.6 kW
Low value of voltage range at 60Hz [V]200 V
Material DescriptionCONDENSING UNIT HGZ072D49Q
MBP Cooling capacity [kW] (R449A)12.19 kW
MBP Cooling capacity range [kW] (R22)Not available for this condition / refrigerant
MBP Cooling capacity range [kW] (R449A)8.3 to 17 kW
Model numberOP-HGZ072D49Q
No. of phases (compressor)3
No. of phases (fan)1
Number of fans2
Phase3
Product groupCondensing Units
Product lineCondensing Units
Product nameBare unit
Product TypeOptyma™ D49
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR134aR404AR407CR448AR449AR452AR513A
Segment usageMedium Back Pressure
Speed PlatformFixed-speed
TechnologyReciprocating
VersionD49
VersionDescriptionD49 : Optyma - Standard version + full e-box + full compressor protection

General specifications

Characteristic
Value
Gross weight152 Kilogram
Net weight137 Kilogram
Characteristic
Value
Volume974.4 Liter
Proposition 65Cancer and Reproductive Harm