Danfoss logo
OP-HGZ100D40Q OP-LGH215D40Q

Optyma™, OP-LGH215D40Q

114N3360

Segment usage: Low Back Pressure, Refrigerants: R404A; R452A, Compressor power supply [V]: 230/3/60
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Optyma™

Product specifications

Characteristic
Value
ApplicationsLBP
China RoHS complianceOut of scope
Compressor modelNTZ215-3
Compressor power supply [V]230/3/60
Condenser typeN8
Contains batteriesNo
CoolselectorFilterActive models
DescriptionOP-LGH215D40Q
DG Indicator ProfileNot relevant for dangerous goods
Electrical codeQ
EU RoHS complianceOut of scope
FamilyOptyma™
Fan current @ 60Hz [A]3.60 A
Fan diameter [mm]457 mm
Fan power consumption @ 60Hz [W]450 W
Fan power supply [V/Ph/Hz]230/1/60
Frequency [Hz]60 Hz
High value of nominal voltage at 60Hz [V]230 V
Low value of voltage range at 60Hz [V]200 V
Characteristic
Value
Material DescriptionOP-LGZ215D40Q NTZ215A3LR1A
Model numberOP-LGH215D40Q
No. of phases (compressor)3
No. of phases (fan)1
Number of fans2
Phase3
Phases of Compressor3
Phases of Fan1
Product groupCondensing Units
Product lineCondensing Units
Product nameBare unit
Product TypeOptyma™ D40
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Receiver volume [L]14.0 L
RefrigerantsR404AR452A
Segment usageLow Back Pressure
Speed PlatformFixed-speed
TechnologyReciprocating
VersionD40

General specifications

Characteristic
Value
Gross weight202 Kilogram
Net weight186 Kilogram
Volume707.9 Liter
Characteristic
Value
EAN/UPC5702428874113
Proposition 65Cancer and Reproductive Harm