Danfoss logo
 OP-HJZ022D40N OP-LJH048D40N OP-LJH068D40N OP-LJZ068D40G

Optyma™, OP-LJH048D40N

114N3343

Segment usage: Low Back Pressure, Refrigerants: R404A; R452A, Compressor power supply [V]: 230/1/60

Product specifications

Characteristic
Value
ApplicationsLBP
China RoHS complianceOut of scope
Compressor modelNTZ048-1
Compressor power supply [V]230/1/60
Condenser typeD8
Contains batteriesNo
CoolselectorFilterActive models
DescriptionOP-LJH048D40N
DG Indicator ProfileNot relevant for dangerous goods
Electrical codeN
EU RoHS complianceOut of scope
FamilyOptyma™
Fan current @ 60Hz [A]1.20 A
Fan diameter [mm]355 mm
Fan power consumption @ 60Hz [W]240 W
Fan power supply [V/Ph/Hz]230/1/60
Frequency [Hz]60 Hz
High value of nominal voltage at 60Hz [V]230 V
Low value of voltage range at 60Hz [V]208 V
Material DescriptionOP-LJZ048D40N NTZ048A1LR1A
Characteristic
Value
Model numberOP-LJH048D40N
No. of phases (compressor)1
No. of phases (fan)1
Number of fans1
Phase1
Phases of Compressor1
Phases of Fan1
Product groupCondensing Units
Product lineCondensing Units
Product nameBare unit
Product TypeOptyma™ D40
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Receiver volume [L]3.0 L
RefrigerantsR404AR452A
Segment usageLow Back Pressure
Speed PlatformFixed-speed
TechnologyReciprocating
VersionD40
VersionDescriptionD40 : Optyma - Standard version + full e-box + full compressor protection + housing protection

General specifications

Characteristic
Value
Gross weight92 Kilogram
Net weight76 Kilogram
Volume143.65 Liter
Characteristic
Value
EAN/UPC5702428873949
Proposition 65Cancer and Reproductive Harm