Danfoss logo
 OP-HJZ036D40R

Optyma™, OP-HJZ036D40R

114N3256

Segment usage: Medium Back Pressure, Refrigerants: R404A; R452A; R134a; R513A; R448A; R449A, Compressor power supply [V]: 460/3/60

Product specifications

Characteristic
Value
ApplicationsHBPMBP
China RoHS complianceOut of scope
Compressor modelMTZ036-4
Compressor power supply [V]460/3/60
Condenser typeG8
Contains batteriesNo
CoolselectorFilterActive models
DescriptionOP-HJZ036D40R
DG Indicator ProfileNot relevant for dangerous goods
Electrical codeR
EU RoHS complianceOut of scope
FamilyOptyma™
Fan current @ 60Hz [A]1.80 A
Fan diameter [mm]457 mm
Fan power consumption @ 60Hz [W]720 W
Fan power supply [V/Ph/Hz]460/1/60
Frequency [Hz]60 Hz
High value of nominal voltage at 60Hz [V]460 V
HMBP Cooling capacity [kW] (R513A/R134a)3.73 kW
HMBP Cooling capacity range [kW] (R513A/R134a)3.7 to 7 kW
LBP Cooling capacity [kW] (R452A)1.95 kW
LBP Cooling capacity range [kW] (R452A)1.6 to 3.6 kW
Low value of nominal voltage at 60Hz [V]460 V
Characteristic
Value
Material DescriptionOP-HJZ036D40R MTZ36-4VM
MBP Cooling capacity [kW] (R449A)5.96 kW
MBP Cooling capacity range [kW] (R22)Not available for this condition / refrigerant
MBP Cooling capacity range [kW] (R449A)3.7 to 8.3 kW
Model numberOP-HJZ036D40R
No. of phases (compressor)3
No. of phases (fan)1
Number of fans1
Phase3
Phases of Compressor3
Phases of Fan1
Product groupCondensing Units
Product lineCondensing Units
Product nameBare unit
Product TypeOptyma™ D40
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR134aR404AR448AR449AR452AR513A
Segment usageMedium Back Pressure
Speed PlatformFixed-speed
TechnologyReciprocating
VersionD40
VersionDescriptionD40 : Optyma - Standard version + full e-box + full compressor protection + housing protection

General specifications

Characteristic
Value
Gross weight113 Kilogram
Net weight97 Kilogram
Volume260.667 Liter
Characteristic
Value
EAN/UPC5702428873079
Proposition 65Cancer and Reproductive Harm