
Optyma™, OP-HCYC0100RC0001B
114N2103
Segment usage: High Back Pressure; Medium Back Pressure, Refrigerants: R404A; R448A; R449A, Compressor power supply [V]: 115/1/60
114N2103
Product specifications
Characteristic | Value |
|---|---|
| Air flow @ 60Hz [m³/h] | 830 m³/h |
| Applications | HBP |
| Approval | UL Recognized |
| Capacity Control | Fixed speed |
| China RoHS compliance | Out of scope |
| Compressor model | MX18TE |
| Compressor power supply [V] | 115/1/60 |
| Connection type | Solder |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | OP-HCYC0100RC0001B |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | B |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ |
| Fan blade size [mm] | 254.000 mm |
| Fan current @ 60Hz [A] | 0.74 A |
| Fan diameter [mm] | 254 mm |
| Fan power consumption @ 60Hz [W] | 58 W |
| Fan power output @ 60Hz [W] | 16 W |
| Fan power supply [V/Ph/Hz] | 115/1/60 |
| Fan voltage @ 60Hz (max) [V] [Min] | 115 V |
| Frequency [Hz] | 60 Hz |
| High value of nominal voltage at 60Hz [V] | 115 V |
| High value of voltage range at 60Hz [V] | 135 V |
| Liquid line connection [in] | 1/4 in |
Characteristic | Value |
|---|---|
| Low value of nominal voltage at 60Hz [V] | 115 V |
| Low value of voltage range at 60Hz [V] | 95 V |
| Material Description | OP-HCYC0100RC0001B |
| Model number | OP-HCYC0100RC0001B |
| Number of fans | 1 |
| Packing format | Multi pack |
| Packing quantity | 12 |
| Phase | 1 |
| Phases of Compressor | 1 |
| Phases of Fan | 1 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Bare unit |
| Product Type | Optyma™ C |
| Receiver approval | UL |
| Receiver volume [L] | 1.6 L |
| Refrigerants | R404AR448AR449A |
| RLA | 14.3 A |
| Segment usage | Medium Back PressureHigh Back Pressure |
| Suction connection diameter [mm] | 9.52 mm |
| Suction connection size [in] | 3/8 in |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
| UL mark | Yes |
| Version | C |
| Voltage 60Hz [V] [Max] | 115 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 26.395 Kilogram |
| Net weight | 22.395 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 59.301 Liter |
| Proposition 65 | Cancer and Reproductive Harm |