
Optyma™, OP-MCNC0075RDF600B
114N2095
Segment usage: Low Back Pressure; Medium Back Pressure, Refrigerants: R290, Compressor power supply [V]: 115/1/60
114N2095
Product specifications
Characteristic | Value |
|---|---|
| Air flow @ 60Hz [m³/h] | 830 m³/h |
| Applications | MBPLBP |
| Approval | UL Recognized |
| Capacity Control | Fixed speed |
| China RoHS compliance | Out of scope |
| Compressor model | NPT14ND |
| Compressor power supply [V] | 115/1/60 |
| Connection type | Solder |
| Contains batteries | No |
| CoolselectorFilter | Discontinued models |
| Description | OP-MCNC0075RDF600B |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | B |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ |
| Fan blade size [mm] | 254.000 mm |
| Fan current @ 60Hz [A] | 0.70 A |
| Fan diameter [mm] | 254 mm |
| Fan power consumption @ 60Hz [W] | 30 W |
| Fan power output @ 60Hz [W] | 30 W |
| Fan power supply [V/Ph/Hz] | 115/1/60 |
| Fan voltage @ 60Hz (max) [V] [Min] | 115 V |
| Frequency [Hz] | 60 Hz |
| High value of nominal voltage at 60Hz [V] | 115 V |
| High value of voltage range at 60Hz [V] | 135 V |
| HMBP Cooling capacity range [kW] (R513A/R134a) | Not available for this condition / refrigerant |
| LBP Cooling capacity range [kW] (R452A) | Not available for this condition / refrigerant |
Characteristic | Value |
|---|---|
| Liquid line connection [in] | 1/4 in |
| Low value of nominal voltage at 60Hz [V] | 115 V |
| Low value of voltage range at 60Hz [V] | 95 V |
| Material Description | OP-MCNC0075RDF600B |
| MBP Cooling capacity range [kW] (R22) | Not available for this condition / refrigerant |
| MBP Cooling capacity range [kW] (R449A) | Not available for this condition / refrigerant |
| Model number | OP-MCNC0075RDF600B |
| Number of fans | 1 |
| Packing format | Multi pack |
| Packing quantity | 18 |
| Phase | 1 |
| Phases of Compressor | 1 |
| Phases of Fan | 1 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Bare unit |
| Product Type | Optyma™ DF |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R290 |
| RLA | 6.4 A |
| Segment usage | Low Back PressureMedium Back Pressure |
| Suction connection diameter [mm] | 7.94 mm |
| Suction connection size [in] | 5/16 in |
| UL mark | Yes |
| Version | DF |
| VersionDescription | DF : Plastic baseplate |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 23.25 Kilogram |
| Net weight | 21.368 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 46.617 Liter |
| Proposition 65 | Cancer and Reproductive Harm |