
Connector, Valve
SSA387F071
EEV for subcooling coil EEVSC, CPM-B06YCSM-1, Connection size:inlet Φ6.35 outlet Φ6.35
SSA387F071
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | EEV for subcooling coil EEVSC, CPM-B06YCSM-1, Connection size:inlet Φ6.35 outlet Φ6.35 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Connector |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SPARE PART,EEV VALVE,SUBCOOLING COIL,EXP |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Connector |
| Product Type | Valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.5 Kilogram |
| Net weight | 0.4 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.36 Cubic decimeter |
| EAN/UPC | 5702424660208 |