Danfoss logo
 CDS803 T4 30kW H6 IP20 STP

Frequency converter, CDS803

136U4254

CDS803P30KT4E20H2

Product specifications

Characteristic
Value
ApprovalUKCACEUL
Brand techniqueCompressors Accessories
CE markYes
China RoHS complianceOut of scope
Contains batteriesNo
DescriptionCDS803P30KT4E20H2
DG Indicator ProfileNot relevant for dangerous goods
FamilyFrequency converter
In scope of WEEENo
Characteristic
Value
Material DescriptionCDS803P30KT4E20H2XXXXXXS096XAXBXCXXXXDX
Product groupCompressors Accessories
Product lineCommercial Compressors
Product nameFrequency converter
Product TypeCDS803
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.9a583aa6-361f-48e6-8a05-9394f546dd62
SCIP dossier product nameVLT
UL markYes

General specifications

Characteristic
Value
Gross weight20.5 Kilogram
Net weight19.68 Kilogram
Characteristic
Value
Volume105.71 Liter
EAN/UPC5714853022908