Danfoss logo
 CDS303 7.5kW T6 A3 IP20

Frequency converter, CDS303

134X8358

CDS303P7K5T6E20H

Product specifications

Characteristic
Value
ApprovalUKCACEUL
Brand techniqueCompressors Accessories
CE markYes
Contains batteriesNo
DescriptionCDS303P7K5T6E20H
DG Indicator ProfileNot relevant for dangerous goods
FamilyFrequency converter
In scope of WEEENo
Material DescriptionCDS303P7K5T6E20HXTXXXXXSXXXXAXBXCXXXXDX
Characteristic
Value
Product groupCompressors Accessories
Product lineCommercial Compressors
Product nameFrequency converter
Product TypeCDS303
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.f6373cb2-7b03-45be-9c56-7a42877e7d8e
SCIP dossier product nameCDS303 Frame Identification A3
UL markYes

General specifications

Characteristic
Value
Gross weight7.006 Kilogram
Net weight6 Kilogram
Characteristic
Value
Volume27.246 Liter
EAN/UPC5710108145255