
Frequency converter, CDS303
134G3579
CDS303 18.5kW; without coating; IP20; without LCP; H3; B4
134G3579
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE mark | Yes |
| Coating | No |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | CDS303 18.5kW; without coating; IP20; without LCP; H3; B4 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Frequency converter |
| Frame | B4 |
| In scope of WEEE | No |
| IP class | IP20 |
| LCP | No |
| Length [mm] | 242.0 mm |
| Material Description | CDS303P18KT4E20H3XXXXXXSXXXXAXBXCXXXXDX |
Characteristic | Value |
|---|---|
| Model number | CDS303P18KT4P20H3 |
| Power consumption [kW] | 18.5 kW |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Frequency converter |
| Product Type | CDS303 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| RFI class | H3 |
| SCIP dossier no. | 64306c92-2242-4659-a8c1-b8ca878a16a2 |
| SCIP dossier product name | CDS303 Frame Identification B4 |
| Supply power range [V] AC [Max] | 480.000 V |
| Supply power range [V] AC [Min] | 380.000 V |
| Total height [mm] | 595.0 mm |
| UL mark | Yes |
| Width [mm] | 231.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 21.1 Kilogram |
| Net weight | 17.4 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 144.67 Liter |
| EAN/UPC | 5710107538997 |