
Frequency converter, CD302
131B5347
CD302 4.0kW; without coating; IP20; with LCP; H1; A3
131B5347
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Coating | No |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | CD302 4.0kW; without coating; IP20; with LCP; H1; A3 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Frequency converter |
| Frame | A3 |
| In scope of WEEE | No |
| IP class | IP20 |
| LCP | Yes |
| Length [mm] | 205.0 mm |
| Material Description | CD-302P3K7T2E20H1XGXXXXSXXXXAXBXCXXXXDX |
Characteristic | Value |
|---|---|
| Model number | CD302P3K7T2P20H1 |
| Power consumption [kW] | 3.7 kW |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Frequency converter |
| Product Type | CD302 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| RFI class | H1 |
| SCIP dossier no. | 90ec641e-7b8b-444a-bdff-60e833ce5b87 |
| SCIP dossier product name | VLT |
| Supply power range [V] AC [Max] | 230.000 V |
| Supply power range [V] AC [Min] | 200.000 V |
| Total height [mm] | 268.0 mm |
| UL mark | Yes |
| Width [mm] | 130.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 7.566 Kilogram |
| Net weight | 6.56 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 27.246 Liter |
| EAN/UPC | 5702427327191 |