
Frequency converter, CD302
131B3596
CD302 22.0kW; without coating; IP55; with LCP; H1; B2
131B3596
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Coating | No |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | CD302 22.0kW; without coating; IP55; with LCP; H1; B2 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Frequency converter |
| Frame | B2 |
| In scope of WEEE | No |
| IP class | IP55 |
| LCP | Yes |
Characteristic | Value |
|---|---|
| Length [mm] | 260.0 mm |
| Material Description | CD-302P22KT4P55H1XGXXXXSXXXXAXBXCXXXXDX |
| Model number | CD302P22KT4P55H1 |
| Power consumption [kW] | 22.0 kW |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Frequency converter |
| Product Type | CD302 |
| RFI class | H1 |
| Supply power range [V] AC [Max] | 480.000 V |
| Supply power range [V] AC [Min] | 380.000 V |
| Total height [mm] | 650.0 mm |
| UL mark | Yes |
| Width [mm] | 242.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 34.21 Kilogram |
| Net weight | 30.65 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 105.71 Liter |
| EAN/UPC | 5702427233645 |