Electrical component, Relay
125B9142
K100DA Relay + T0347 Protector
125B9142
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | K100DA Relay + T0347 Protector |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| Material Description | K100DA Relay + T0347 Protector |
Characteristic | Value |
|---|---|
| Product group | Reciprocating accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Relay |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 104 Gram |
| Net weight | 100 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.12 Liter |