BOCK, Connector, Valve
097B82287
Compressors spare parts, Set-non-return valve, Legacy BOCK ID: 82287
This product is not yet available in this country
Local availability is in progress. Please contact local customer service for more information.
097B82287
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-non-return valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 82287 |
Characteristic | Value |
|---|---|
| Material Description | Set-non-return valve |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.4 Kilogram |
| Net weight | 1.4 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162542361 |