BOCK, Connector, Flange
097B80572
Compressors spare parts, Set-front bearing flange, Legacy BOCK ID: 80572
This product is not yet available in this country
Local availability is in progress. Please contact local customer service for more information.
097B80572
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HA2 CO2 THG2 CO2 T |
| Contains batteries | No |
| Description | Set-front bearing flange |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 80572 |
Characteristic | Value |
|---|---|
| Material Description | Set-front bearing flange |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Flange |
| type of component | bearing flange |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.695 Kilogram |
| Net weight | 1.695 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162554531 |