
Accessory bag, Lock ring
009L7018
Type designation: Lock ring, Used for product: GBC E 42s-79s; GBC 42s-79s
009L7018
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Lock ring kit GBC 42s I/10 |
| Packing format | Industrial pack |
| Parts included | Lock ring |
| Product group | BM/GBC valve accessories |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Accessory bag |
Characteristic | Value |
|---|---|
| Product Type | Lock ring |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 30963eff-a1f2-43ca-b045-fa38bee27a7e |
| SCIP dossier product name | GBC |
| Type designation | Lock ring |
| Used for product | GBC 42s-79sGBC E 42s-79s |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.009 Kilogram |
| Net weight | 0.008 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255063353 |