
Solenoid coil, BE440AS, DIN Spade, Supply voltage [V] AC: 420 - 440, Multi pack
018F6179
Electrical connection: DIN Spade, Supply voltage [V] AC: 420 - 440, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: BA, BD, BB, BE, BF, BG, BN, BO, BJ, BX, BY, BQ, AM, AZ, AS, AP, BA, BD, BB, BE, BF, BG, BN, BO, BJ, BX, BY, BQ, AM, AZ, AS, AP, BB / BE / BF / BG / BN, BB / BE / BF / BG / BN, BA, BD, BB, BE, BF, BG, BN, BO, BJ, BX, BY, BQ, AM, AZ, AS, AP, BB / BE / BF / BG / BN
018F6179
Product specifications
Characteristic | Value |
|---|---|
| Actuator size | 13.5 mm |
| Ambient temperature range [°C] [max] | 80 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 175 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Approval | CEEACLLC CDC TYSK |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| China RoHS exemption clause | No |
| Coil connection | DIN Spade |
| Coil design standard | VDE 0580 |
| Coil fastening | Clip-on |
| Coil winding insulation class | Class H to IEC 85 |
| Colour | Blue |
| Compliance | EN 60730-1 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Duty rating | Continuous |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Electrical connection | DIN Spade |
| Electrical connection size | 6.3 mm x 0.8 mm |
| Electrical connection standard | EN175301-803 |
| Electrical connector | 3 x spades |
| Enclosure rating IP | IP20 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
Characteristic | Value |
|---|---|
| Frequency [Hz] | 50 Hz |
| In scope of WEEE | Yes |
| Material Description | Coil BE440AS 420-440V 50Hz Cap |
| Packing format | Multi pack |
| Parts included | Cap |
| Parts Program name | EV210BEV212BEV220B 15 - 50EV220B 6 - 22EV220B 65 - 100EV222BEV224BEV227BEV250BEV251B |
| Power consumption [W] 50Hz | 11.0 W |
| Power consumption 50Hz [VA] | 20.0 VA |
| Product accessories | Solenoid coil accessories |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid coil |
| Product Type | BE440AS |
| Quantity per packing format | 50 pc |
| REACH Candidate List substances | No |
| Rel. Humidity [% RH] [max] | 97 % |
| Rel. Humidity [% RH] [min] | 0 % |
| Rel. Humidity conditions | Non-condensation |
| Serviceable | No |
| Spare part number | 018F6179 |
| Supply voltage [V] AC [max] | 440 V |
| Supply voltage [V] AC [min] | 420 V |
| Supply voltage 50Hz Max [V] | 440 V |
| Supply voltage 50Hz Min [V] | 420 V |
| Type designation | BE440AS |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.281 Kilogram |
| Net weight | 0.266 Kilogram |
| Volume | 0.261 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702423162505 |
| Proposition 65 | Cancer and Reproductive Harm |