
Rotary position sensor, DST X520
098G1581
Specification key: PKIT389-D1 MAGNET
098G1581
Product specifications
Characteristic | Value |
|---|---|
| Approval | CE |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Material Description | Sensor DST X520 - PKIT389-D1 Magnet |
| Packing format | Multi pack |
| Product group | Sensors |
Characteristic | Value |
|---|---|
| Product line | Sensing Solutions |
| Product name | Rotary position sensor |
| Product Type | DST X520 |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 90c4872f-8992-4881-8081-9caca8bca57f |
| SCIP dossier product name | GRN |
| Specification key | PKIT389-D1 MAGNET |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 13 Gram |
| Net weight | 7 Gram |
| Volume | 0.253 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162515198 |
| Proposition 65 | Cancer and Reproductive Harm |