MW Insulation jacket, MINERAL WOOL, S113-IS25-4000
181H1917
Length [mm]: 4000
181H1917
Product specifications
Characteristic | Value |
|---|---|
| Connection | DN250 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Length [mm] | 4000.0 mm |
| Material | MINERAL WOOL |
| Material Description | INSU.JACK S113 IS PN25 FEA L4000 DP MW |
Characteristic | Value |
|---|---|
| Model | S113-IS25-4000 |
| Product group | Heat exchangers |
| Product line | Gasketed Heat Exchangers |
| Product name | Accessory |
| Product Type | MW Insulation jacket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 49 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 49 Kilogram |